CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Major Diameter d

N/A 6.503 in

Threads No. per Inch

N/A 8

C

N/A 8.312 in

E

N/A 7.062 in

D1

N/A 0.141 in

G

N/A 0.735 in

H

N/A 0.323 in

Manufacturing Part Number

N/A RN30