CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Major Diameter d

N/A 11.973 in

Threads No. per Inch

N/A 6

C

N/A 15.188 in

E

N/A 13.562 in

D1

N/A 0.203 in

G

N/A 1.23 in

H

N/A 0.51 in

Manufacturing Part Number

N/A RN56