CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Major Diameter d

N/A 13.723 in

Threads No. per Inch

N/A 6

C

N/A 17.015 in

E

N/A 15.01 in

D1

N/A 0.2 in

G

N/A 3.49 in

H

N/A 0.698 in

Manufacturing Part Number

N/A RN64