CAD (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Specifications

Series

N/A 223K and 232K

Diameter d

N/A 2.3125 in

Bearing Number

N/A 22314K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.004 in

Adapter Dimensions

B2

N/A 2.935 in

S

N/A 0.626 in

D1

N/A 3.63 in

Accessory Numbers

Sleeve

N/A S-114

Locknut

N/A N 14

Lockwasher and Lockplates

N/A W 14
  • 1 Tolerance range is from +0 to value listed.