CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size 

N/A 2 3/16 in

Dimensions

Dimension G

N/A 8.47 in215.1 mm

Dimension F

N/A 6.19 in157.2 mm

Dimension E1

N/A 4.88 in123.8 mm

Dimension E2

N/A 4.51 in114.5 mm

Dimension BC1

N/A 6.89 in175.1 mm

Dimension BC2

N/A 6.38 in161.9 mm

Dimension J

N/A 0.66 in16.7 mm

Bolt Size

N/A 5/8 in16 mm