CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size 

N/A 2 7/16 in

Dimensions

Dimension G

N/A 8.94 in227.2 mm

Dimension F

N/A 6.63 in168.4 mm

Dimension E1

N/A 5.38 in136.5 mm

Dimension E2

N/A 4.77 in121.2 mm

Dimension BC1

N/A 7.6 in193.1 mm

Dimension BC2

N/A 6.75 in171.5 mm

Dimension J

N/A 0.66 in16.7 mm

Bolt Size

N/A 5/8 in16 mm