CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size 

N/A 3 3/16 in

Dimensions

Dimension G

N/A 11.54 in293.1 mm

Dimension F

N/A 8.63 in219.2 mm

Dimension E1

N/A 7.01 in178 mm

Dimension E2

N/A 6.72 in170.6 mm

Dimension BC1

N/A 9.91 in251.7 mm

Dimension BC2

N/A 9.5 in241.3 mm

Dimension J

N/A 0.83 in21 mm

Bolt Size

N/A 3/4 in20 mm