CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 5 13/16 in

Dimensions

Outside Diameter

N/A 11.02 in279.9 mm

Width

N/A 1.67 in42.4 mm

Dimension F

N/A 9.58 in243.4 mm