CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 6 15/16 in

Dimensions

Outside Diameter

N/A 12.45 in316.3 mm

Width

N/A 1.71 in43.4 mm

Dimension F

N/A 10.72 in272.3 mm