CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 7 3/16 in

Dimensions

Outside Diameter

N/A 13.20 in335.3 mm

Width

N/A 2.06 in52.3 mm

Dimension F

N/A 11.31 in287.4 mm