CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 8 15/16 in

Dimensions

Outside Diameter

N/A 15.7 in398.8 mm

Width

N/A 2.45 in62.6 mm

Dimension F

N/A 13.64 in346.4 mm