CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 10 15/16 in

Dimensions

Outside Diameter

N/A 19.6 in497.8 mm

Width

N/A 3.08 in78.2 mm

Dimension F

N/A 17.04 in432.8 mm