CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 11 15/16 in

Dimensions

Outside Diameter

N/A 21.05 in534.7 mm

Width

N/A 3.08 in78.2 mm

Dimension F

N/A 17.75 in450.8 mm