CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 12 1/2 in

Dimensions

Outside Diameter

N/A 22.66 in575.6 mm

Width

N/A 3.26 in82.8 mm

Dimension F

N/A 18.98 in482.1 mm