CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 13 15/16 in

Dimensions

Outside Diameter

N/A 24.15 in613.4 mm

Width

N/A 3.87 in98.3 mm

Dimension F

N/A 21.82 in554.3 mm