CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 14 15/16 in

Dimensions

Outside Diameter

N/A 25.4 in645.2 mm

Width

N/A 4.01 in101.9 mm

Dimension F

N/A 22.94 in582.6 mm