CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 2 1/2 in

Number of Bolts

N/A 4

Dimensions

Dimension A

N/A 5.2 in132.1 mm

Dimension B

N/A 4.35 in110.5 mm

Dimension C1

N/A 1.08 in27.4 mm

Dimension C2

N/A 1.18 in30 mm