CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 5 1/2 in

Number of Bolts

N/A 6

Dimensions

Dimension A

N/A 10.63 in270 mm

Dimension B

N/A 9.47 in240.5 mm

Dimension C1

N/A 1.32 in33.5 mm

Dimension C2

N/A 1.42 in36.1 mm