CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 100 mm

Number of Bolts

N/A 6

Dimensions

Dimension A

N/A 7.89 in200.4 mm

Dimension B

N/A 7.37 in187.2 mm

Dimension C1

N/A 2.07 in52.7 mm

Dimension C2

N/A 2.17 in55.2 mm