CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Shaft Sizes

N/A (1-7/16”, 1-1/2") 35mm

Number of Bolts

N/A 4

Note

Note

N/A VR Covers Seals adapt to multiple shaft sizes within the bearing series

Dimensions

Dimension A

N/A 3.82 in97 mm

Dimension B

N/A 3.02 in76.7 mm

Dimension C1

N/A 1.25 in31.8 mm

Dimension C2

N/A 1.55 in39.4 mm