CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 30 mm

Lubrication Type

N/A Industrial Grade Solid Lube

Cage Type

N/A EJ

Cage Material

N/A Steel

Factors

Maximum Operating Speed

N/A 1670 rpm
e - ISO Factor1 N/A 0.26
Y0 - ISO Factor2 N/A 2.54
Y1 - ISO Factor3 N/A 2.6
Y2 - ISO Factor4 N/A 3.87
Cg - Geometry Factor5 N/A 0.0405

Dimensions

D - Outer Diameter

N/A 72 mm2.8346 in

B' - Inner Ring Width

N/A 19 mm0.7480 in

B - Outer Ring Width

N/A 19 mm0.748 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius6 N/A 1 mm0.040 in
r - Outer Ring "To Clear" Radius7 N/A 1 mm0.040 in

da - Inner Ring Backing Diameter

N/A 41 mm1.600 in

Da - Outer Ring Backing Diameter

N/A 64 mm2.500 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 70300 N15800 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 56500 N12700 lbf
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. See engineering
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 6 Maximum housing fillet radius that bearing corners will clear.
  • 7 These maximum fillet radii will be cleared by the bearing corners.