CAD (0)
▾
Spherical Roller Bearings - Solid Lube
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Part Number |
Maximum Operating Speed |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
CAD |
|---|---|---|---|---|---|
| 22205EJW33VSL609 | Maximum Operating Speed N/A 2210 rpm | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in |
CAD
N/A
|
| 22205EJW33C3VSL609 | Maximum Operating Speed N/A 2210 rpm | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in |
CAD
N/A
|
| 22206EJW33VSL609 | Maximum Operating Speed N/A 1850 rpm | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in |
CAD
N/A
|
| 22206EJW33C3VSL609 | Maximum Operating Speed N/A 1850 rpm | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in |
CAD
N/A
|
| 21306EJW33C3VSL609 | Maximum Operating Speed N/A 1670 rpm | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 19 mm0.748 in |
CAD
N/A
|
| 22207EJW33VSL609 | Maximum Operating Speed N/A 1590 rpm | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in |
CAD
N/A
|
| 22207EJW33C3VSL609 | Maximum Operating Speed N/A 1590 rpm | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in |
CAD
N/A
|
| 21307EJW33VSL609 | Maximum Operating Speed N/A 1480 rpm | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 21 mm0.8268 in |
CAD
N/A
|
| 22208EJW33VSL609 | Maximum Operating Speed N/A 1420 rpm | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in |
CAD
N/A
|
| 22208EJW33C3VSL609 | Maximum Operating Speed N/A 1420 rpm | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in |
CAD
N/A
|
| 21308EJW33VSL609 | Maximum Operating Speed N/A 1310 rpm | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in |
CAD
N/A
|
| 22308EJW33VSL609 | Maximum Operating Speed N/A 1310 rpm | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in |
CAD
N/A
|
| 22308EJW33C3VSL609 | Maximum Operating Speed N/A 1310 rpm | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in |
CAD
N/A
|
| 22209EJW33VSL609 | Maximum Operating Speed N/A 1310 rpm | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in |
CAD
N/A
|
| 22209EJW33C3VSL609 | Maximum Operating Speed N/A 1310 rpm | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in |
CAD
N/A
|
| 22209KEJW33C3VSL609 | Maximum Operating Speed N/A 1310 rpm | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in |
CAD
N/A
|
| 21309EJW33VSL609 | Maximum Operating Speed N/A 1170 rpm | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in |
CAD
N/A
|
| 22309EJW33VSL609 | Maximum Operating Speed N/A 1170 rpm | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in |
CAD
N/A
|
| 22309EJW33C3VSL609 | Maximum Operating Speed N/A 1170 rpm | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in |
CAD
N/A
|
| 22210EJW33VSL609 | Maximum Operating Speed N/A 1210 rpm | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in |
CAD
N/A
|
| 22210EJW33C3VSL609 | Maximum Operating Speed N/A 1210 rpm | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in |
CAD
N/A
|
| 22210KEJW33C3VSL609 | Maximum Operating Speed N/A 1210 rpm | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in |
CAD
N/A
|
| 21310EJW33VSL609 | Maximum Operating Speed N/A 1060 rpm | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 27 mm1.063 in |
CAD
N/A
|
| 22310EJW33VSL609 | Maximum Operating Speed N/A 1060 rpm | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in |
CAD
N/A
|
| 22310EJW33C3VSL609 | Maximum Operating Speed N/A 1060 rpm | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in |
CAD
N/A
|