CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 45 mm

Lubrication Type

N/A Industrial Grade Solid Lube

Cage Type

N/A EJ

Cage Material

N/A Steel

Factors

Maximum Operating Speed

N/A 1170 rpm
e - ISO Factor1 N/A 0.36
Y0 - ISO Factor2 N/A 1.86
Y1 - ISO Factor3 N/A 1.9
Y2 - ISO Factor4 N/A 2.83
Cg - Geometry Factor5 N/A 0.049

Dimensions

D - Outer Diameter

N/A 100 mm3.937 in

B' - Inner Ring Width

N/A 36 mm1.4173 in

B - Outer Ring Width

N/A 36 mm1.4173 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius6 N/A 1.5 mm0.060 in
r - Outer Ring "To Clear" Radius7 N/A 1.5 mm0.06 in

da - Inner Ring Backing Diameter

N/A 58.000 mm2.300 in

Da - Outer Ring Backing Diameter

N/A 90.000 mm3.500 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 190000 N42700 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 182000 N40800 lbf
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. See engineering
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 6 Maximum housing fillet radius that bearing corners will clear.
  • 7 These maximum fillet radii will be cleared by the bearing corners.