CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 150 mm

Lubrication Type

N/A Industrial Grade Solid Lube

Cage Type

N/A EJ

Cage Material

N/A Steel

Factors

Maximum Operating Speed

N/A 360 rpm
e - ISO Factor1 N/A 0.33
Y0 - ISO Factor2 N/A 2.03
Y1 - ISO Factor3 N/A 2.08
Y2 - ISO Factor4 N/A 3.09
Cg - Geometry Factor5 N/A 0.0884

Dimensions

D - Outer Diameter

N/A 320 mm12.5984 in

B' - Inner Ring Width

N/A 108 mm4.252 in

B - Outer Ring Width

N/A 108 mm4.2520 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius6 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius7 N/A 3 mm0.12 in

da - Inner Ring Backing Diameter

N/A 194 mm7.6000 in

Da - Outer Ring Backing Diameter

N/A 288 mm11.3000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 1890000 N424000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 1620000 N365000 lbf
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. See engineering
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 6 Maximum housing fillet radius that bearing corners will clear.
  • 7 These maximum fillet radii will be cleared by the bearing corners.