CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 20.0000 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M56 |
Bearing Number |
N/A HSE2000BR |
Housing |
N/A HSE2000HR |
Support Reference |
N/A S94 |
Bearing - Housing - Seal |
N/A HSE2000BRH |
Bearing UPC |
N/A 013992054586 |
Dimensions
Dimension H |
N/A 24.488 in622 mm |
Dimension H1 |
N/A 4 in102 mm |
Dimension H2 |
N/A 52.8 in1340 mm |
Dimension J1 |
N/A 50.0 in1270 mm |
Dimension J2 |
N/A 37.0 in940 mm |
Dimension K |
N/A 9.5 in242 mm |
Dimension L |
N/A 63.0 in1600 mm |
Dimension M |
N/A 16 in406 mm |
Housing Width |
N/A 19.5 in495 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 1047610 lbf4660000 N |
Cor - Static Load Rating |
N/A 1839612 lbf8183000 N |
Ca - Axial Load Rating |
N/A 78009 lbf347000 N |
Maximum Speed |
N/A 310 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |