CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 22 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M56

Bearing Number

N/A HSE2200BR

Housing

N/A HSE2200HR

Support Reference

N/A S94x

Bearing - Housing - Seal

N/A HSE2200BRH

Bearing UPC

N/A 013992054685

Dimensions

Dimension H

N/A 24.488 in622 mm

Dimension H1

N/A 4 in102 mm

Dimension H2

N/A 52.8 in1340 mm

Dimension J1

N/A 50.0 in1270 mm

Dimension J2

N/A 37.0 in940 mm

Dimension K

N/A 9.5 in242 mm

Dimension L

N/A 63.0 in1600 mm

Dimension M

N/A 16 in406 mm

Housing Width

N/A 19.3 in490 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 1077959 lbf4795000 N

Cor - Static Load Rating

N/A 2115902 lbf9412000 N

Ca - Axial Load Rating

N/A 86012 lbf382600 N

Maximum Speed

N/A 280 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.