CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 4 in |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A HSE400BR |
Housing |
N/A HSE400HR |
Support Reference |
N/A S54 |
Bearing - Housing - Seal |
N/A HSE400BRHHTPS |
Bearing - Housing - Seal UPC |
N/A 013992060341 |
Bearing UPC |
N/A 013992054982 |
Dimensions
Dimension H |
N/A 7.520 in191 mm |
Dimension H1 |
N/A 1.5 in38 mm |
Dimension H2 |
N/A 15.9 in405 mm |
Dimension J |
N/A 17.2 in438 mm |
Dimension K |
N/A 3.2 in82 mm |
Dimension L |
N/A 20.2 in514 mm |
Dimension M |
N/A 6 in152 mm |
Housing Width |
N/A 7.9 in200 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 146800 lbf653000 N |
Cor - Static Load Rating |
N/A 176025 lbf783000 N |
Ca - Axial Load Rating |
N/A 7014 lbf31200 N |
Maximum Speed |
N/A 1820 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |