CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 6 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A HSE600BR |
Housing |
N/A HSE600HR |
Support Reference |
N/A S58 |
Bearing - Housing - Seal |
N/A HSE600BRH |
Bearing UPC |
N/A 013992023186 |
Dimensions
Dimension H |
N/A 10.000 in254 mm |
Dimension H1 |
N/A 2.2 in57 mm |
Dimension H2 |
N/A 21.1 in535 mm |
Dimension J |
N/A 22.0 in558 mm |
Dimension K |
N/A 4.7 in120 mm |
Dimension L |
N/A 26.2 in666 mm |
Dimension M |
N/A 8.0 in204 mm |
Housing Width |
N/A 9.1 in232 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 233127 lbf1037000 N |
Cor - Static Load Rating |
N/A 297872 lbf1325000 N |
Ca - Axial Load Rating |
N/A 15602 lbf69400 N |
Maximum Speed |
N/A 1220 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |