CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 130 mm |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A HSM130BR |
Housing |
N/A HSM130HR |
Support Reference |
N/A S56 |
Bearing - Housing - Seal |
N/A HSM130BRHRSS |
Bearing - Housing - Seal UPC |
N/A 013992075826 |
Bearing UPC |
N/A 013992023759 |
Dimensions
Dimension H |
N/A 7.992 in203 mm |
Dimension H1 |
N/A 1.9 in48 mm |
Dimension H2 |
N/A 17.1 in435 mm |
Dimension J |
N/A 18.5 in470 mm |
Dimension K |
N/A 3.8 in96 mm |
Dimension L |
N/A 21.5 in546 mm |
Dimension M |
N/A 6.5 in166 mm |
Housing Width |
N/A 8.4 in214 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 169281 lbf753000 N |
Cor - Static Load Rating |
N/A 218964 lbf974000 N |
Ca - Axial Load Rating |
N/A 11016 lbf49000 N |
Maximum Speed |
N/A 1500 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |