CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 130 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M24

Bearing Number

N/A HSM130BX

Housing

N/A HSM130HX

Support Reference

N/A S56

Bearing - Housing - Seal

N/A HSM130BXH

Bearing UPC

N/A 013992023766

Dimensions

Dimension H

N/A 7.992 in203 mm

Dimension H1

N/A 1.9 in48 mm

Dimension H2

N/A 17.1 in435 mm

Dimension J

N/A 18.5 in470 mm

Dimension K

N/A 3.8 in96 mm

Dimension L

N/A 21.5 in546 mm

Dimension M

N/A 6.5 in166 mm

Housing Width

N/A 8.4 in214 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 169281 lbf753000 N

Cor - Static Load Rating

N/A 218964 lbf974000 N

Maximum Speed

N/A 1500 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.