CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 135 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A HSM135BR |
Housing |
N/A HS57HRTL |
Support Reference |
N/A S57 |
Dimensions
Dimension H |
N/A 9.016 in229 mm |
Dimension H1 |
N/A 2.1 in54 mm |
Dimension H2 |
N/A 19.1 in485 mm |
Dimension J |
N/A 20.2 in514 mm |
Dimension K |
N/A 4 in102 mm |
Dimension L |
N/A 24.5 in622 mm |
Dimension M |
N/A 7 in178 mm |
Housing Width |
N/A 9.1 in230 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 208623 lbf928000 N |
Cor - Static Load Rating |
N/A 284383 lbf1265000 N |
Ca - Axial Load Rating |
N/A 13219 lbf58800 N |
Maximum Speed |
N/A 1340 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |