CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 135 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M30

Bearing Number

N/A HSM135BR

Housing

N/A HSM135HR

Support Reference

N/A S57

Bearing - Housing - Seal

N/A HSM135BRH

Dimensions

Dimension H

N/A 9.016 in229 mm

Dimension H1

N/A 2.1 in54 mm

Dimension H2

N/A 19.1 in485 mm

Dimension J

N/A 20.2 in514 mm

Dimension K

N/A 4 in102 mm

Dimension L

N/A 24.5 in622 mm

Dimension M

N/A 7 in178 mm

Housing Width

N/A 8.5 in216 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 208623 lbf928000 N

Cor - Static Load Rating

N/A 284383 lbf1265000 N

Ca - Axial Load Rating

N/A 13219 lbf58800 N

Maximum Speed

N/A 1340 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.