CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 190 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M36 |
Bearing Number |
N/A HSM190BR |
Housing |
N/A HS61HRTL |
Support Reference |
N/A S61 |
Dimensions
Dimension H |
N/A 12.244 in311 mm |
Dimension H1 |
N/A 2.6 in67 mm |
Dimension H2 |
N/A 25.8 in655 mm |
Dimension J |
N/A 25.0 in636 mm |
Dimension K |
N/A 6.8 in172 mm |
Dimension L |
N/A 33.0 in838 mm |
Dimension M |
N/A 10.5 in266 mm |
Housing Width |
N/A 11.8 in300 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 359020 lbf1597000 N |
Cor - Static Load Rating |
N/A 513688 lbf2285000 N |
Ca - Axial Load Rating |
N/A 22391 lbf99600 N |
Maximum Speed |
N/A 880 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |