CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 280 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M36 |
Bearing Number |
N/A HSM280BR |
Housing |
N/A HS83HRTL |
Support Reference |
N/A S83 |
Dimensions
Dimension H |
N/A 14.488 in368 mm |
Dimension H1 |
N/A 2.8 in70 mm |
Dimension H2 |
N/A 30.9 in785 mm |
Dimension J1 |
N/A 29.2 in742 mm |
Dimension J2 |
N/A 19.8 in502 mm |
Dimension K |
N/A 7.0 in178 mm |
Dimension L |
N/A 37.0 in940 mm |
Dimension M |
N/A 11.0 in280 mm |
Housing Width |
N/A 14.0 in356 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 495029 lbf2202000 N |
Cor - Static Load Rating |
N/A 788405 lbf3507000 N |
Ca - Axial Load Rating |
N/A 34396 lbf153000 N |
Maximum Speed |
N/A 620 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |