CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 280 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M36

Bearing Number

N/A HSM280BX

Housing

N/A HSM280HX

Support Reference

N/A S83

Bearing - Housing - Seal

N/A HSM280BXH

Bearing UPC

N/A 013992024206

Dimensions

Dimension H

N/A 14.488 in368 mm

Dimension H1

N/A 2.8 in70 mm

Dimension H2

N/A 30.9 in785 mm

Dimension J1

N/A 29.2 in742 mm

Dimension J2

N/A 19.8 in502 mm

Dimension K

N/A 7.0 in178 mm

Dimension L

N/A 37.0 in940 mm

Dimension M

N/A 11.0 in280 mm

Housing Width

N/A 14.0 in356 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 495029 lbf2202000 N

Cor - Static Load Rating

N/A 788405 lbf3507000 N

Maximum Speed

N/A 620 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.