CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 300 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Heavy Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M36

Bearing Number

N/A HSM300BR

Housing

N/A HSM300HR

Support Reference

N/A S65

Bearing - Housing - Seal

N/A HSM300BRH

Bearing UPC

N/A 013992024237

Dimensions

Dimension H

N/A 17.992 in457 mm

Dimension H1

N/A 3 in76 mm

Dimension H2

N/A 36.0 in915 mm

Dimension J1

N/A 34.5 in876 mm

Dimension J2

N/A 26.5 in674 mm

Dimension K

N/A 13.0 in330 mm

Dimension L

N/A 43.0 in1092 mm

Dimension M

N/A 16.5 in420 mm

Housing Width

N/A 13.6 in346 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 525379 lbf2337000 N

Cor - Static Load Rating

N/A 820553 lbf3650000 N

Ca - Axial Load Rating

N/A 39207 lbf174400 N

Maximum Speed

N/A 560 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.