CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 300 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M36 |
Bearing Number |
N/A HSM300BR |
Housing |
N/A HSM300HR |
Support Reference |
N/A S65 |
Bearing - Housing - Seal |
N/A HSM300BRHHTPS |
Bearing - Housing - Seal UPC |
N/A 013992084729 |
Bearing UPC |
N/A 013992024237 |
Dimensions
Dimension H |
N/A 17.992 in457 mm |
Dimension H1 |
N/A 3 in76 mm |
Dimension H2 |
N/A 36.0 in915 mm |
Dimension J1 |
N/A 34.5 in876 mm |
Dimension J2 |
N/A 26.5 in674 mm |
Dimension K |
N/A 13.0 in330 mm |
Dimension L |
N/A 43.0 in1092 mm |
Dimension M |
N/A 16.5 in420 mm |
Housing Width |
N/A 13.6 in346 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 525379 lbf2337000 N |
Cor - Static Load Rating |
N/A 820553 lbf3650000 N |
Ca - Axial Load Rating |
N/A 39207 lbf174400 N |
Maximum Speed |
N/A 560 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |