CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 360.000 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M42 |
Bearing Number |
N/A HSM360BR |
Housing |
N/A HSM360HR |
Support Reference |
N/A S86 |
Bearing - Housing - Seal |
N/A HSM360BRHHTPS |
Bearing UPC |
N/A 013992056689 |
Dimensions
Dimension H |
N/A 18.504 in470 mm |
Dimension H1 |
N/A 3.2 in82 mm |
Dimension H2 |
N/A 39.4 in1000 mm |
Dimension J1 |
N/A 36.5 in928 mm |
Dimension J2 |
N/A 26.0 in660 mm |
Dimension K |
N/A 7.5 in190 mm |
Dimension L |
N/A 48.0 in1220 mm |
Dimension M |
N/A 12.5 in318 mm |
Housing Width |
N/A 17.0 in432 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 659814 lbf2935000 N |
Cor - Static Load Rating |
N/A 1117975 lbf4973000 N |
Ca - Axial Load Rating |
N/A 48019 lbf213600 N |
Maximum Speed |
N/A 460 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |