CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 380 mm |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M42 |
Bearing Number |
N/A HSM380BR |
Housing |
N/A HSM380HR |
Support Reference |
N/A S68 |
Bearing - Housing - Seal |
N/A HSM380BRH |
Bearing UPC |
N/A 013992056788 |
Dimensions
Dimension H |
N/A 22.008 in559 mm |
Dimension H1 |
N/A 3.6 in92 mm |
Dimension H2 |
N/A 44.1 in1120 mm |
Dimension J1 |
N/A 40.8 in1036 mm |
Dimension J2 |
N/A 31.7 in806 mm |
Dimension K |
N/A 11.5 in292 mm |
Dimension L |
N/A 50.0 in1270 mm |
Dimension M |
N/A 15.5 in394 mm |
Housing Width |
N/A 15.7 in400 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 718265 lbf3195000 N |
Cor - Static Load Rating |
N/A 1177550 lbf5238000 N |
Ca - Axial Load Rating |
N/A 56382 lbf250800 N |
Maximum Speed |
N/A 420 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |