CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 440 mm |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M48 |
Bearing Number |
N/A HSM440BR |
Housing |
N/A HSM440HR |
Support Reference |
N/A S89 |
Bearing - Housing - Seal |
N/A HSM440BRHRSS |
Bearing UPC |
N/A 013992057082 |
Dimensions
Dimension H |
N/A 20.000 in508 mm |
Dimension H1 |
N/A 3-1/2 in90 mm |
Dimension H2 |
N/A 42.3 in1075 mm |
Dimension J1 |
N/A 39.0 in990 mm |
Dimension J2 |
N/A 27.2 in690 mm |
Dimension K |
N/A 8.3 in210 mm |
Dimension L |
N/A 50.0 in1270 mm |
Dimension M |
N/A 14.2 in360 mm |
Housing Width |
N/A 17.3 in440 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 805266 lbf3582000 N |
Cor - Static Load Rating |
N/A 1433607 lbf6377000 N |
Ca - Axial Load Rating |
N/A 62002 lbf275800 N |
Maximum Speed |
N/A 360 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |