CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 3 in

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - SAFQ

Bolt Size

N/A 4 x 5/8"

Bearing Number

N/A LSE300BR

Housing

N/A LSE300HR

Support Reference

N/A SAFQ04A-4B

Bearing UPC

N/A 013992026149

Dimensions

Dimension H 

N/A 3-1/2 in

Dimension H2

N/A 7.95 in

Dimension J1 

N/A 10-31/32 in

Dimension J2 

N/A 9-7/8 in

Dimension K 

N/A 2-1/8 in

Dimension L 

N/A 12-19/32 in

Dimension M 

N/A 3-1/2 in

Housing Width

N/A 4.4 in112 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 31041 lbf138000 N

Cor - Static Load Rating

N/A 36179 lbf160800 N

Maximum Speed

N/A 3310 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.