CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 3 1/4 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - SAFQ

Bolt Size

N/A 2 x 7/8"

Bearing Number

N/A LSE304BR

Housing

N/A LSE304HR

Support Reference

N/A SAFQ05-2B

Bearing UPC

N/A 013992026279

Dimensions

Dimension H 

N/A 4-1/2 in

Dimension H2

N/A 9.6 in

Dimension J1 

N/A 13-13/64 in

Dimension J2 

N/A 11-47/64 in

Dimension L 

N/A 15-23/64 in

Dimension M 

N/A 4-11/32 in

Housing Width

N/A 5.3 in134 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 42145 lbf187300 N

Cor - Static Load Rating

N/A 52033 lbf231300 N

Maximum Speed

N/A 2790 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.