CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 15.0000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M36

Bearing Number

N/A LSE1500BR

Housing

N/A LSE1500HR

Support Reference

N/A S20

Bearing - Housing - Seal

N/A LSE1500BRH

Bearing UPC

N/A 013992057983

Dimensions

Dimension H

N/A 15.630 in397 mm

Dimension H1

N/A 2.4 in60 mm

Dimension H2

N/A 31.3 in795 mm

Dimension J

N/A 26.6 in676 mm

Dimension K

N/A 6.5 in166 mm

Dimension L

N/A 35.5 in902 mm

Dimension M

N/A 10.0 in254 mm

Housing Width

N/A 10.2 in260 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 275166 lbf1224000 N

Cor - Static Load Rating

N/A 546511 lbf2431000 N

Ca - Axial Load Rating

N/A 24819 lbf110400 N

Maximum Speed

N/A 500 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.