CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 15.0000 in |
Seal Type |
N/A Kevlar Packing Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M36 |
Bearing Number |
N/A LSE1500BR |
Housing |
N/A LSE1500HR |
Support Reference |
N/A S20 |
Bearing - Housing - Seal |
N/A LSE1500BRHKPS |
Bearing UPC |
N/A 013992057983 |
Dimensions
Dimension H |
N/A 15.630 in397 mm |
Dimension H1 |
N/A 2.4 in60 mm |
Dimension H2 |
N/A 31.3 in795 mm |
Dimension J |
N/A 26.6 in676 mm |
Dimension K |
N/A 6.5 in166 mm |
Dimension L |
N/A 35.5 in902 mm |
Dimension M |
N/A 10.0 in254 mm |
Housing Width |
N/A 10.2 in260 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 275166 lbf1224000 N |
Cor - Static Load Rating |
N/A 546511 lbf2431000 N |
Ca - Axial Load Rating |
N/A 24819 lbf110400 N |
Maximum Speed |
N/A 500 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |