CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 16.0000 in |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M36 |
Bearing Number |
N/A LSE1600BR |
Housing |
N/A LSE1600HR |
Support Reference |
N/A S21 |
Bearing - Housing - Seal |
N/A LSE1600BRHHTPS |
Bearing UPC |
N/A 013992058034 |
Dimensions
Dimension H |
N/A 17.008 in432 mm |
Dimension H1 |
N/A 2.6 in67 mm |
Dimension H2 |
N/A 34.1 in865 mm |
Dimension J |
N/A 28.5 in724 mm |
Dimension K |
N/A 6.5 in166 mm |
Dimension L |
N/A 37.0 in940 mm |
Dimension M |
N/A 10.0 in254 mm |
Housing Width |
N/A 11.0 in280 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 248864 lbf1107000 N |
Cor - Static Load Rating |
N/A 509417 lbf2266000 N |
Ca - Axial Load Rating |
N/A 25988 lbf115600 N |
Maximum Speed |
N/A 460 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |