CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 16.0000 in

Seal Type

N/A Labyrinth Grease Groove

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M36

Bearing Number

N/A LSE1600BX

Housing

N/A LSE1600HX

Support Reference

N/A S21

Bearing - Housing - Seal

N/A LSE1600BXH

Bearing UPC

N/A 013992025708

Dimensions

Dimension H

N/A 17.008 in432 mm

Dimension H1

N/A 2.6 in67 mm

Dimension H2

N/A 34.1 in865 mm

Dimension J

N/A 28.5 in724 mm

Dimension K

N/A 6.5 in166 mm

Dimension L

N/A 37.0 in940 mm

Dimension M

N/A 10.0 in254 mm

Housing Width

N/A 11.0 in280 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 248864 lbf1107000 N

Cor - Static Load Rating

N/A 509417 lbf2266000 N

Maximum Speed

N/A 460 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.