CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 18.0000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M42

Bearing Number

N/A LSE1800BX

Housing

N/A LSE1800HX

Support Reference

N/A S23

Bearing - Housing - Seal

N/A LSE1800BXH

Bearing UPC

N/A 013992058232

Dimensions

Dimension H

N/A 18.268 in464 mm

Dimension H1

N/A 2.8 in70 mm

Dimension H2

N/A 36.4 in925 mm

Dimension J

N/A 31.0 in788 mm

Dimension K

N/A 7.5 in190 mm

Dimension L

N/A 41.0 in1042 mm

Dimension M

N/A 11.0 in280 mm

Housing Width

N/A 12 in304 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 266399 lbf1185000 N

Cor - Static Load Rating

N/A 555053 lbf2469000 N

Maximum Speed

N/A 410 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.