CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 24.0000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Eight-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 8 x M36

Bearing Number

N/A LSE2400BR

Housing

N/A LSE2400HR

Support Reference

N/A S29

Bearing - Housing - Seal

N/A LSE2400BRH

Bearing UPC

N/A 013992058782

Dimensions

Dimension H

N/A 23.504 in597 mm

Dimension H1

N/A 3-1/2 in90 mm

Dimension H2

N/A 47.2 in1200 mm

Dimension J1

N/A 44.0 in1118 mm

Dimension J2

N/A 35.7 in908 mm

Dimension K

N/A 7.9 in200 mm

Dimension L

N/A 54.0 in1372 mm

Dimension M

N/A 12 in304 mm

Housing Width

N/A 13.5 in342 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 373183 lbf1660000 N

Cor - Static Load Rating

N/A 906654 lbf4033000 N

Ca - Axial Load Rating

N/A 33002 lbf146800 N

Maximum Speed

N/A 300 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.