CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size |
N/A 24.0000 in |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M36 |
Bearing Number |
N/A LSE2400BR |
Housing |
N/A LSE2400HR |
Support Reference |
N/A S29 |
Bearing - Housing - Seal |
N/A LSE2400BRHRSS |
Bearing - Housing - Seal UPC |
N/A 013992071439 |
Bearing UPC |
N/A 013992058782 |
Dimensions
Dimension H |
N/A 23.504 in597 mm |
Dimension H1 |
N/A 3-1/2 in90 mm |
Dimension H2 |
N/A 47.2 in1200 mm |
Dimension J1 |
N/A 44.0 in1118 mm |
Dimension J2 |
N/A 35.7 in908 mm |
Dimension K |
N/A 7.9 in200 mm |
Dimension L |
N/A 54.0 in1372 mm |
Dimension M |
N/A 12 in304 mm |
Housing Width |
N/A 13.5 in342 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 373183 lbf1660000 N |
Cor - Static Load Rating |
N/A 906654 lbf4033000 N |
Ca - Axial Load Rating |
N/A 33002 lbf146800 N |
Maximum Speed |
N/A 300 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |