CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 8 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M24

Bearing Number

N/A LSE800BR

Housing

N/A LS13HRTL

Support Reference

N/A S13

Dimensions

Dimension H

N/A 9.764 in248 mm

Dimension H1

N/A 1.5 in38 mm

Dimension H2

N/A 19.5 in495 mm

Dimension J

N/A 16.6 in422 mm

Dimension K

N/A 5.5 in140 mm

Dimension L

N/A 22.5 in572 mm

Dimension M

N/A 8.0 in204 mm

Housing Width

N/A 7.9 in200 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 138033 lbf614000 N

Cor - Static Load Rating

N/A 222561 lbf990000 N

Ca - Axial Load Rating

N/A 9217 lbf41000 N

Maximum Speed

N/A 1070 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.